Filtered Results: 17 Products
  • ADAPTER

    Curb Adapter

    Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size.

    • Up to 20 in. larger
    • Up to 10 in. smalle
  • ATE

    Sound Attenuated Curb Extension

    A sound attenuated curb extension designed to provide additional height to a standard curb while reducing the noise created by the equipment from entering the building.

    • 18 to 24 in. heights
  • ATI

    Straight-Sided Sound Attenuated Roof Curb

    A straight-sided, sound attenuated roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material.

    • 18 to 42 in. heights
    • 2 in. flashing flange
  • ATIP

    Straight-Sided Sound Attenuated Roof Curb for Pitched Roofs

    A straight-sided, sound attenuated roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material.

    • 18 or 24 in. heights
    • 2 in. flashing flange
  • ATIR

    Straight-Sided Sound Attenuated Roof Curb for Ridged Roofs

    A straight-sided, sound attenuated roof curb intended for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material.

    • 18 or 24 in. heights
    • 2 in. flashing flange
  • ATS

    Canted, Sound-Attenuated Roof Curb

    Canted, sound-attenuated roof curb for flat roof applications. Integrated wood nailer supports roofing attachment, while cant design improves membrane transition and water management.

    • 18 to 42 in. heights
    • 1 1/8 in. flashing flange
  • GCC

    Straight-Sided Roof Curb for Metal Roofs

    A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope.

    • 8 to 42 in. heights
    • 8 in. flashing flange
  • GESI

    Straight-Sided Equipment Support

    A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material.

    • 8 to 18 in. heights
    • 4, 6, or 8 in. widths


  • GESR

    Raised Canted Equipment Support

    A canted equipment support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material.

    • 8, 12 or 14 in. heights
    • 4, 6, or 8 in. widths


  • GESS

    Canted Equipment Support

    Raised canted equipment support for flat roofs with integral wood nailer for roofing attachment. Available with up to 6 in. cant height to accommodate deck insulation.

    • 8, 12 or 14 in. heights
    • 4, 6, or 8 in. widths


  • GPE

    Curb Extension

    Curb extension adds height to standard roof curbs. Integrated access door provides convenient service access to damper and actuator for streamlined maintenance.
    • 12 to 24 in. heights
  • GPEX

    Curb Extension

    A curb extension designed to provide additional height to a standard curb.

    • 12 to 24 in. heights
  • GPF

    Straight-Sided Roof Curb, Non-Wood Nailer

    A straight-sided roof curb for use on flat roofs in high wind and seismic applications.

    • 8 to 42 in. heights
    • 2 or 5 in. flashing flange
  • GPFHD

    Straight-Sided Roof Curb for Heavy Load Equipment

    A straight-sided roof curb for supporting heavy load equipment on flat roofs in severe duty, high wind, and seismic applications.

    • 12 to 24 in. heights
    • 5 in. double flashing flange
  • GPFHL

    Straight-Sided Roof Curb for Heavy Load Equipment

    A straight-sided roof curb intended for supporting heavy load equipment on flat roofs.

    • 12 to 24 in. heights
    • 5 in. flashing flange
  • GPFP

    Straight-Sided Roof Curb for Pitched Roofs

    A straight-sided roof curb for use on pitched roofs in high wind or seismic applications.

    • 8 to 24 in. heights
    • 2 or 5 in. flashing flange
  • GPFR

    Straight-Sided Roof Curb for Ridged Roofs

    A straight-sided roof curb for use on ridged or double-pitched roofs in high wind and seismic applications.

    • 8 to 24 in. heights
    • 2 or 5 in. flashing flange
  • GPFV

    Straight-Sided Vented Roof Curb

    A straight-sided, vented roof curb for use on flat roofs in kitchen applications.

    • 18 to 42 in. heights
    • 2 or 5 in. flashing flange
  • GPFVP

    Straight-Sided Vented Roof Curb for Pitched Roofs

    A straight-sided, vented roof curb for use on pitched roofs in kitchen applications.

    • 18 to 42 in. heights, varies by size
    • 2 or 5 in. flashing flange
  • GPFVR

    Straight-Sided Vented Roof Curb for Ridged Roofs

    A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications.

    • 18 to 42 in. heights, varies by size
    • 2 or 5 in. flashing flange
  • GPI

    Straight-Sided Roof Curb

    A straight-sided roof curb for use on flat roofs. Includes a wood nailer for the attachment roofing material.

    • 12 to 42 in. heights
    • 2 in. flashing flange
  • GPIP

    Straight-Sided Roof Curb for Pitched Roofs

    A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material.

    • 12 to 24 in. heights
    • 2 in. flashing flange
  • GPIR

    Straight-Sided Roof Curb for Ridged Roofs

    A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material.

    • 12 to 24 in. heights
    • 2 in. flashing flange
  • GPR

    Raised, Canted Roof Curb

    Raised, canted roof curb for flat roofs with wood nailer for secure roofing attachment. Raised cant up to 6 in. accommodates deck insulation and improves water shedding.

    • 8 to 42 in. heights
    • 1 1/8 in. flashing flange
  • GPS

    Canted Roof Curb

    Canted roof curb for flat roof installations with integrated wood nailer for secure roofing attachment. Cant design improves membrane transition and water shedding.

    • 8 to 42 in. heights
    • 1 1/8 in. flashing flange
  • ISB

    Curb Extension with Insect Screen

    A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product.

    • 7 in. height
  • PIPE PORTAL

    Weathertight Seal for Roof Penetrations

    Pipe portal curb provides weathertight seal for roof penetrations, ideal for VRF systems. Boot seals up to five pipes; hood style allows field-cut openings for maximum flexibility.

  • VCE

    Vented Curb Extension

    A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96.

    • Height varies by size