Filtered Results: 17 Products
  • Grease Grabber™ Filter

    Multi-Stage Filtration System

    Grease Grabber™ Filter

    High-efficiency multi-stage grease filtration system designed for heavy grease applications. Combines centrifugal and packed-bed filtration to capture fine grease particles and reduce buildup in ductwork and on rooftop equipment.

    • Multi-stage grease filtration design
    • High-efficiency fine particle removal
    • Reduces duct and rooftop grease accumulation
    • Supports lower maintenance requirements
  • Grease X-Tractor™ Filter

    High-Efficiency Centrifugal Grease Filter

    Grease X-Tractor™ Filter

    High-efficiency centrifugal grease filter designed for medium to heavy grease applications, including solid fuel cooking. Uses multi-stage air rotation to capture grease and reduce buildup in ductwork and on rooftop equipment.

    • Centrifugal grease extraction design
    • Suitable for solid fuel cooking
    • High grease removal efficiency
    • Reduces duct and rooftop grease buildup
  • Standard Baffle Filter

    Grease Removal Filter

    Standard Baffle Filter

    Industry-standard stainless steel baffle filter for commercial kitchens, designed to remove grease from exhaust airflow and protect downstream components. Durable, corrosion-resistant construction with reliable low-maintenance performance.

    • UL 1046 classified
    • S-shaped baffle plate design
    • Durable stainless steel construction
    • Easy to clean and maintain