Energy Recovery Ventilators
Energy recovery ventilators (ERV) provide pre-conditioned fresh outdoor air to meet ASHRAE Standard 62 ventilation rates using recovered energy from the exhaust air stream. The benefits include improved indoor humidity levels, reduced energy costs and lower first cost for air conditioning (due to a reduction in outdoor air load). All product designs emphasize the need for low maintenance and economical first cost.