• FJ

    Belt or Direct Drive Fume Exhaust Fan

    FJ

    Belt or direct drive fan and stack assembly for AMCA Class 0, I, or II. Factory tested to 40 PSF (125 mph) without guy wires. Spark-resistant, EC motor, and VFD options for industrial exhaust.

    • Up to 18,000 cfm
    • Up to 9 in. wg.
    • AMCA Spark B or C resistant construction available
  • FJC

    Belt Drive Fume Exhaust Fan

    FJC

    Model FJC is a belt-driven, Arrangement 10 fan available in coated or galvanized steel. Its compact design houses the motor and drives under a common weather hood. Factory tested to withstand 34 PSF (115 mph) without guy wires, it’s ideal for manufacturing exhaust, sterilization, and isolation room applications.

    • Up to 5,000 cfm
    • Up to 4.5 in. wg
    • AMCA Spark B or C resistant construction (available)
    • 400°F max temperature (continuous)