FJ : Belt or Direct Drive Fume Exhaust Fan

FJ : Belt or Direct Drive Fume Exhaust Fan

Model FJ is available in both belt-driven and direct drive configurations for AMCA Classes 0, I, and II, supporting a wide range of performance requirements. Offered in standard 7 ft (2 m) and extended 10 ft (3 m) system heights, the fan and stack assembly is factory tested to withstand 40 PSF wind loads (equivalent to 125 mph) without the need for guy wires—simplifying installation and enhancing structural reliability. Options include spark-resistant construction, multiple fan mounting arrangements, EC motor technology, and factory-installed VFD controls to support efficiency and application flexibility. Typical applications include food packaging, welding, paint systems, wastewater treatment, and other industrial exhaust processes requiring dependable, high-velocity discharge.

Product Highlights

Airflow (cfm)
Up to 18,000
Maximum Static Pressure (in. wg.)
9
Airflow Direction
Exhaust
Installation Type
Roof Mounted
Base/Floor
Mounting Location
Outdoor
View More Details >

Product Details

Arrangement

4

10

Certifications

AMCA licensed for FEI, Air & Sound Performance

UL/cUL Listed for Electrical (UL/cUL 705)

Notice Of Acceptance (NOA High Wind)

Construction Class

0

I

II

Drive Type

Belt Drive

Direct Drive

Housing Construction

Fully Welded

Permalockâ„¢

Housing Material

Galvanized Steel

Coated Steel

Housing Style

Scroll

Impeller Material

Aluminum

Impeller Type

Backward Inclined Centrifugal

Spark Resistance

None

B

C