• Fire Ready Hood - Base

    Residential Range Hood

    Fire Ready Hood - Base

    Fire Ready hoods are designed for use above residential/domestic ranges in commercial settings, combining ventilation and integrated fire protection in a compact, all-in-one system. The Base model features simple push-button controls and a self-contained design for easy operation and installation.

    • Integrated UL 300A fire suppression system
    • Simple push-button controls
    • Integral internal fan (no external fan required)
    • Multiple electrical configurations
  • Fire Ready Hood - Premium

    Residential Range Hood

    Fire Ready Hood - Premium

    Fire Ready hoods are designed for commercial environments using residential/domestic ranges, combining effective ventilation and integrated fire protection in a compact, all-in-one system. The Premium model adds advanced controls and flexible fan configurations for enhanced performance and installation versatility.

    • Full-color LCD touchscreen controls
    • Internal or external fan configurations
    • Integrated UL 300A fire suppression system
    • Compact, all-in-one design