• HPA

    Direct Drive Plenum Fan

    HPA

    Direct drive plenum fan in sound-attenuating housing for low-noise systems. Modular, stackable design supports single or parallel fan arrays in air handlers, supply, return, and retrofit applications.

    • 900 to 45,000 cfm per fan
    • Up to 7 in. wg.
  • MOA

    Modular Open Fan Array

    MOA

    Modular open fan array delivering certified performance with configurable, field-assembled components. Integrated communication and controls provide a turnkey retrofit solution.

    • Dimensions - Max. Length 100 ft.