• Advanced Hood Controls - Optics

    Variable Volume Control

    Uses both heat and optic sensors to monitor cooking activity and modulate airflow. Factory-installed optic sensors enhance control in high-steam, low-temperature environments.

    • Immediate smoke and steam detection
    • Up to 50% fan turndown
  • GKC-CV

    Constant Volume Control

    Ensure code-compliant safety with automatic backup controls that activate exhaust when cooking heat is detected and keep fans running until temperatures drop. System overrides manual controls and links all fans within the same zone.

    • Automatic activation
    • Plug and play
  • GKC-DCV

    Variable Volume Control

    Industry-leading turndown, high-efficiency motors, and responsive heat sensors drive energy savings with demand-controlled kitchen ventilation. Monitors cooking temperature and modulates exhaust and supply fan speeds, reducing airflow and energy use during lower cooking loads.

    • Responds five times faster
    • Up to 50% fan turndown