Belimo Actuators
Information on a variety of Belimo actuators.
Choose from a wide selection of pneumatic, electric, and manual actuators designed to deliver reliable, precise damper control across virtually any HVAC application. Available in two-position, floating, or modulating operation with spring return or fail-in-place configurations, these actuators support a broad range of system requirements and power options, making it easy to specify the right solution for new installations and retrofit projects.
MAR and SURE Series
Explosion Proof Electric Actuators
120V to 24V or Multi-Voltage
An electrical device that converts electrical energy from one value to another. Greenheck uses step down transformers.