Transformers : 120V to 24V or Multi-Voltage

Transformers : 120V to 24V or Multi-Voltage

A transformer is an electrical device that converts electrical energy from one value to another. Greenheck uses step down transformers. The 120V to 24V transformer is used for converting primary voltage of 120 to secondary voltage of 24V. The Multi-Voltage transformer converts primary voltage of 480V/277V and 240V/208V to secondary voltage of 120V.

Documents