• MS-1P

    Motor Starter

    MS-1P

    Compact, concealed motor starter with Hand/Off/Auto control and Class 10 electronic overload (1–16 FLA). Manual input power control in NEMA 1 enclosure for versatile applications.

  • MSAC

    Motor Starter

    MSAC

    Motor starter with Hand/Off/Auto control and Class 10 or 20 overload (1–40 FLA). LED fault status and advanced damper, override, and shutdown control; optional disconnect. NEMA 1 or 3R.

  • MSEM

    Motor Starter

    MSEM

    Motor starter with Hand/Off/Auto control and Class 5–30 overload up to 300 HP. LED fault status, advanced damper and override control, optional disconnect, Ethernet, BACnet, Modbus. NEMA 1 or 3R.