• IC

    Non-Oscillating Air Circulator

    IC

    Direct drive air circulator for spot cooling and air recirculation in industrial spaces. Two-speed motor and vertical locking tilt provide targeted airflow in factories, warehouses, and garages.

    • Fan sizes 16 to 36
    • 1,320 to 12,500 cfm
    • 100 to 750 fpm
  • ICO

    Oscillating Air Circulator

    ICO

    Direct drive oscillating air circulator for wide-area airflow. Two-speed motor with 45° or 90° sweep provides consistent air coverage in manufacturing plants and warehouses.

    • Fan sizes 16 to 30
    • 1,320 to 9,612 cfm
    • 100 to 710 fpm
  • MAC

    Mobile Air Circulator

    MAC

    Industrial mancooler delivering high-volume, low-velocity directional airflow. Available in direct or belt drive with galvanized steel construction for factories, warehouses, and agricultural facilities.

    • Fan sizes 18 to 48
    • 2,400 to 21,000 cfm
    • 73 to 500 fpm