IC : Non-Oscillating Air Circulator
IC : Non-Oscillating Air Circulator
Model IC is a direct drive air circulator engineered for spot cooling and air recirculation in commercial and industrial environments. Ideal for factories, warehouses, and garages, it delivers targeted airflow to improve occupant comfort and overall air movement. Equipped with a two-speed motor and vertical locking tilt adjustment, Model IC allows precise directional control to move air exactly where it is needed. A variety of mounting accessories are available to support flexible installation options, fan sizes 16–30 offer customizable mounting solutions (sold separately), while size 36 comes equipped with a heavy-duty wall, post, or ceiling bracket for added convenience and stability.
Product Highlights
| Airflow (cfm) |
1,320 to 12,500
|
|---|---|
| Airflow Direction |
Circulating
|
| Installation Type |
Wall
Overhead
Base/Floor
Column
|
| Mounting Location |
Indoor
|