DDF : Directional Destratification Fan

DDF : Directional Destratification Fan

Model DDF is a high-performance, direct drive fan engineered for applications where low sound levels and energy efficiency are paramount. Its aerodynamically optimized housing and Vari-Green EC motor deliver up to 15% greater airflow than comparable products while significantly reducing operating costs through high-efficiency performance and precise speed control. With powerful, focused airflow capable of destratifying spaces with ceilings up to 65 feet, Model DDF enhances occupant comfort and maximizes energy savings in large, open environments.

Product Highlights

Airflow (cfm)
Up to 1,910
Airflow Direction
Circulating
Installation Type
Overhead
Mounting Location
Indoor
View More Details >

Product Details

Fan Sizes

10, 12 and 14 inch

Housing Material

Co-polymer Composite

Housing Style

Tubular

Impeller Material

Aluminum

Impeller Type

Axial