Filtered Results: 17 Products
  • GRSI

    Spun Aluminum Gravity Intake Ventilator

    Spun aluminum roof air relief ventilator for gravity or positive pressure systems. Mounts to roof curb or flashing flange for streamlined installation and reliable passive relief.

    • 180 to 15,200 cfm
    • Up to 0.4 in. wg.
  • GRSR

    Spun Aluminum Gravity Relief Ventilator

    Spun aluminum roof air relief ventilator for gravity or positive pressure systems. Curb or flashing flange mounting enables fast installation and durable, low-maintenance operation.

    • 230 to 18,400 cfm
    • Up to 0.4 in. wg.
  • FGI

    Hooded Gravity Intake Ventilator

    Gravity intake ventilator for natural gravity or negative pressure systems. Low-silhouette hood-style housing supports streamlined rooftop integration and low-resistance airflow.

    • 0 to 109,800 cfm
    • Up to 0.35 in. wg.
  • FGR

    Hooded Gravity Relief Ventilator

    Gravity relief ventilator for natural gravity or negative pressure systems. Low-silhouette hood-style housing enables compact rooftop integration with minimal airflow resistance.

    • 0 to 96,800 cfm
    • Up to 0.3 in. wg.
  • WIH

    Louvered Gravity Intake Ventilator, 4-inch Depth

    Intake louvered penthouse for flexible rooftop applications. Weather-resistant blades limit water penetration while maintaining low pressure drop.

    • Up to 40,000 cfm
    • Up to 0.1 in. wg.
  • WRH

    Louvered Gravity Relief Ventilator, 4-inch Depth

    Relief louvered penthouse for flexible rooftop applications. Weather-resistant blades limit water penetration with low pressure drop.

    • Up to 60,000 cfm
    • Up to 0.2 in. wg.
  • ESD-635PD

    Drainable Blade Louvered Penthouse, 6-inch Depth

    Gravity intake/exhaust louvered penthouse with horizontal drainable blades for water protection in ambient conditions. Designed for high wind loads and wind-borne debris; custom sizes and roof curbs available.

    • 6-inch depth
    • Miami-Dade Qualified
    • Florida Product Approved
  • EHH-601PD

    Wind Driven Rain Louvered Penthouse, 6-inch Depth

    Gravity intake/exhaust louvered penthouse with high-performance horizontal rain-resistant blades. Engineered for extreme wind loads and wind-borne debris; available in custom sizes with made-to-order roof curbs.

    • 6-inch depth
    • Miami-Dade Qualified
    • Florida Product Approved