• ASSURE-120

    Residential Energy Recovery Ventilator

    ASSURE-120

    Compact 9.75-in. ERV for tight spaces in single- or multi-family projects. Total recovery core transfers heat and moisture without cross contamination, reducing heating and cooling energy use.

    • 50-130 cfm
    • 3 high-speed options
    • Low-profile design (9.75" height)
  • SYNC-110

    Residential Energy Recovery Ventilator

    SYNC-110

    Compact 9.75-in. ERV for tight spaces in single- or multi-family projects. Total recovery core transfers heat and moisture without cross contamination, reducing heating and cooling energy use.

    • 50-130 cfm
    • 3 high-speed options
    • Low-profile design (9.75" height)
  • SYNC-180

    Residential Energy Recovery Ventilator

    SYNC-180

    Cold-weather certified ERV for single- and multi-family applications. A high-efficiency total recovery core transfers heat and moisture between airstreams without cross contamination, providing balanced ventilation, humidity control, and reduced heating and cooling energy use.

    • 75-200 cfm
    • Sensible Recovery Efficiency of 84% at 32ºF
    • 3 high-speed options
  • SYNC-270

    Residential Energy Recovery Ventilator

    SYNC-270

    Cold-weather certified ERV for single- and multi-family applications. A high-efficiency total recovery core transfers heat and moisture between airstreams without cross contamination, providing balanced ventilation, humidity control, and reduced heating and cooling energy use.

    • 75-280 cfm
    • Sensible Recovery Efficiency of 77% at 32ºF
    • 3 high-speed options