ADAPTER
Curb Adapter
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size.
- Up to 20 in. larger
- Up to 10 in. smalle
A complete line of curb products for mounting Greenheck rooftop equipment. Curb products safely support rooftop equipment while maintaining a leak-proof interface between the building and HVAC equipment.
Curb Adapter
Curb adapters adjust the standard fan curb cap dimensions to match a non-standard or existing roof curb size.
Sound Attenuated Curb Extension
A sound attenuated curb extension designed to provide additional height to a standard curb while reducing the noise created by the equipment from entering the building.
Straight-Sided Sound Attenuated Roof Curb
A straight-sided, sound attenuated roof curb for use on flat roofs. Includes a wood nailer for the attachment of roofing material.
Straight-Sided Sound Attenuated Roof Curb for Pitched Roofs
A straight-sided, sound attenuated roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material.
Straight-Sided Sound Attenuated Roof Curb for Ridged Roofs
A straight-sided, sound attenuated roof curb intended for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material.
Canted, Sound-Attenuated Roof Curb
Canted, sound-attenuated roof curb for flat roof applications. Integrated wood nailer supports roofing attachment, while cant design improves membrane transition and water management.
Straight-Sided Roof Curb for Metal Roofs
A straight-sided curb for use on buildings constructed with metal roofing material (corrugated or standing seam). This curb can be pitched to match the roof slope.
Straight-Sided Equipment Support
A straight-sided equipment support for use on flat or pitched roofs. Includes a wood nailer for the attachment of roofing material.
Raised Canted Equipment Support
A canted equipment support for use on flat roofs. Includes a wood nailer for the attachment of roofing material. The cant aides in transition of roofing material.
Canted Equipment Support
Raised canted equipment support for flat roofs with integral wood nailer for roofing attachment. Available with up to 6 in. cant height to accommodate deck insulation.
Curb Extension
Curb Extension
A curb extension designed to provide additional height to a standard curb.
Straight-Sided Roof Curb, Non-Wood Nailer
A straight-sided roof curb for use on flat roofs in high wind and seismic applications.
Straight-Sided Roof Curb for Heavy Load Equipment
A straight-sided roof curb for supporting heavy load equipment on flat roofs in severe duty, high wind, and seismic applications.
Straight-Sided Roof Curb for Heavy Load Equipment
A straight-sided roof curb intended for supporting heavy load equipment on flat roofs.
Straight-Sided Roof Curb for Pitched Roofs
A straight-sided roof curb for use on pitched roofs in high wind or seismic applications.
Straight-Sided Roof Curb for Ridged Roofs
A straight-sided roof curb for use on ridged or double-pitched roofs in high wind and seismic applications.
Straight-Sided Vented Roof Curb
A straight-sided, vented roof curb for use on flat roofs in kitchen applications.
Straight-Sided Vented Roof Curb for Pitched Roofs
A straight-sided, vented roof curb for use on pitched roofs in kitchen applications.
Straight-Sided Vented Roof Curb for Ridged Roofs
A straight-sided, vented roof curb for use on ridged or double-pitched roofs in kitchen applications.
Straight-Sided Roof Curb
A straight-sided roof curb for use on flat roofs. Includes a wood nailer for the attachment roofing material.
Straight-Sided Roof Curb for Pitched Roofs
A straight-sided roof curb for use on pitched roofs. Includes a wood nailer for the attachment of roofing material.
Straight-Sided Roof Curb for Ridged Roofs
A straight-sided roof curb for use on ridged or double-pitched roofs. Includes a wood nailer for the attachment of roofing material.
Raised, Canted Roof Curb
Raised, canted roof curb for flat roofs with wood nailer for secure roofing attachment. Raised cant up to 6 in. accommodates deck insulation and improves water shedding.
Canted Roof Curb
Canted roof curb for flat roof installations with integrated wood nailer for secure roofing attachment. Cant design improves membrane transition and water shedding.
Curb Extension with Insect Screen
A curb extension featuring an insect screen designed for applications where the building must be completely free of insects. Food processing is a common setting for this product.
Weathertight Seal for Roof Penetrations
Pipe portal curb provides weathertight seal for roof penetrations, ideal for VRF systems. Boot seals up to five pipes; hood style allows field-cut openings for maximum flexibility.
Vented Curb Extension
A curb extension featuring vents along each side. Typically used in a kitchen application with a non-vented curb to provide an installation in accordance with NFPA 96.