ATIP : Straight-Sided Sound Attenuated Roof Curb for Pitched Roofs

ATIP : Straight-Sided Sound Attenuated Roof Curb for Pitched Roofs

Model ATIP is a straight-sided, sound-attenuated roof curb designed for pitched roof installations. It helps reduce equipment-generated noise transmitted into the building while providing a stable mounting platform. An integral wood nailer is included to facilitate secure attachment of roofing materials and proper flashing for a weathertight installation.

Product Highlights

Roof Style
Pitched Roof
Curb Type
Straight-Sided, Sound Attenuated
Insulation
1 inch
1-1/2 inch
2-1/2 inch
Material
Galvanized Steel
Flashing Flange (Inches)
2 in