• BVE

    Extruded Aluminum Brick Vent, 4-inch Depth

    BVE

    Provide an economical solution where a refined appearance and reliable performance are essential. Designed with deep, louvered overlapping blades for effective weather protection, they also include a 7 x 7 mesh insect screen to help prevent pest intrusion while maintaining airflow.

    • 4 inch depth
  • BVF

    Extruded Aluminum Brick Vent, 4-inch Depth

    BVF

    Enable simplified installation in existing walls while maintaining reliable airflow and protection. Designed with overlapping louver blades for effective weather defense, they include a 7 x 7 mesh insect screen to deter pests and a rear high waterstop to help prevent moisture intrusion.

    • 1-1/2 inch depth