BVF : Extruded Aluminum Brick Vent, 4-inch Depth

BVF : Extruded Aluminum Brick Vent, 4-inch Depth

BVF Brick Vents make possible simplified installation in existing walls. These brick vents are designed with an overlapping louver blade and incorporate a 7 x 7 mesh insect screen and a high waterstop at the rear of the brick vent.

Product Highlights

Frame Depth (Inches)
1.5
Material
Aluminum

Features

Blades Construction Frame
Standard
Optional

Select from menu to Highlight feature

Documents