MBD-10
Manual Balancing Damper
Single-blade balancing damper with integral bearing for simple, reliable airflow adjustment.
- Up to 1 in. wg.
- Up to 2,000 fpm
- Up to 180°F
Balancing dampers regulate the flow of air. But these do not function as a positive shut-off or automatic control. There are three types of balancing dampers:
Manual Balancing Damper
Single-blade balancing damper with integral bearing for simple, reliable airflow adjustment.
Manual Balancing Damper
3V multi-blade manual balancing damper for regulating airflow in HVAC systems.
Round Manual Balancing Damper
Round manual balancing damper for regulating airflow in HVAC systems.
Remote Balancing Damper
Single-blade remote balancing damper with integral bearing for simple, reliable airflow adjustment. Actuator ships loose for field assembly.
Remote Balancing Damper
Remote balancing damper for regulating airflow in HVAC systems. Actuator ships loose for field assembly.
Round Remote Balancing Damper
Round remote balancing damper for regulating airflow in HVAC systems.
Automatic Balancing Damper
Automatic balancing damper calibrated to maintain constant airflow despite pressure changes. Suitable for supply or exhaust applications requiring reliable, self-adjusting volume control.
Automatic Balancing Damper for Zone Register Terminals
Zone control assembly with shutoff damper, electric actuator, and automatic balancing damper in a plenum box. Maintains constant airflow with on-demand ventilation control.
Automatic Balancing Damper for Zone Register Terminals
Automatic balancing damper with electric actuator toggling between two pressure-independent CFM setpoints. Maintains minimum ventilation or boosts airflow for on-demand operation.
Automatic Balancing Damper with Transition
Automatic balancing damper with square transition to maintain constant airflow despite pressure changes. Reversible transition with quick adapter plate; suitable for supply or exhaust.
Automatic Balancing Damper for Register Boxes
Automatic balancing damper with factory-supplied register box for supply or exhaust. Wall or ceiling mount; ABD installs on side or back for flexible layout integration.
Automatic Balancing Damper with UL 555 Rated Fire Damper
Automatic balancing damper with UL 555 1.5 or 3-hour fire rating. Maintains constant airflow with pressure changes; includes sleeve and curtain fire damper. Vertical mount, supply or exhaust.
Bowtie Damper
Cable-operated radial blade balancing damper (bowtie style) for precise airflow adjustment at outlets or plenum necks. Simplifies balancing with accessible cable control.