ABD-Z2 : Automatic Balancing Damper for Zone Register Terminals

ABD-Z2 : Automatic Balancing Damper for Zone Register Terminals

Model ABD-Z2 features an integrated automatic balancing damper (ABD) capable of toggling between two pressure-independent CFM setpoints via an electric actuator. The low-flow setting maintains a constant minimum ventilation rate for baseline compliance, while the high-flow setting delivers boosted, on-demand ventilation as occupancy or system demands increase. By providing dual setpoint control within a single assembly, the ABD-Z2 supports energy-efficient operation, improved indoor air quality, and simplified zone ventilation management.

Product Highlights

Maximum Pressure Rating (in. wg.)
2
Operation
Automatic
Certifications
UL 2043 (Listing #R39668)
View More Details >

Features

Automatic Balancing Damper (ABD) Grille Plenum Box
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Round

Frame Type

Plenum Box

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Automatic Balancing Damper

Automatic Balancing Dampers Demo