ABD-RB : Automatic Balancing Damper for Register Boxes

ABD-RB : Automatic Balancing Damper for Register Boxes

Model ABD-RB integrates an automatic balancing damper (ABD) with a factory-supplied register box to streamline specification and installation. Designed to maintain constant airflow by automatically responding to system pressure changes, the ABD eliminates the need for external controls or power. The assembly is configurable for both supply and exhaust applications and is suitable for wall or ceiling mounting. For added installation flexibility, the ABD can be mounted on either the side or back of the register box to accommodate project-specific layout requirements.

Product Highlights

Maximum Pressure Rating (in. wg.)
2
Operation
Automatic
Certifications
UL 2043 (Listing #R39668)
View More Details >

Features

Automatic Balacing Damper (ABD) Register Box
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Round

Frame Type

Plenum Box

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Automatic Balancing Damper

Automatic Balancing Damper Demo