Filtered Results: 17 Products
  • AFL-501

    FEMA Louver, Chevron Blade, 5-inch Depth

    AFL-501

    Severe-duty aluminum tornado louver for FEMA 361/320 storm shelters and safe rooms. Tested to ICC 500-20 and UL Listed; available in multiple installation configurations, often paired with a high-performance wind-driven rain louver..

    • 5 1/2-inch depth
    • 50% free area (4 ft. x 4 ft.)
  • AFL-601

    FEMA Louver, Chevron Blade, 6-inch Depth

    AFL-601

    All-in-one FEMA dual-module louver with horizontal front and vertical rear blades for storm shelters and safe rooms. UL Listed; tested to ICC 500 (2020/2023). AMCA 540 & 550 Listed with Class A wind driven rain. Patent pending.

    • 6-inch depth
    • 43.6% free area (4 ft. x 4 ft.)
    • 1,250 fpm free area velocity at the beginning point of water penetration