• DDF

    Directional Destratification Fan

    DDF

    High-performance direct drive fan with aerodynamically optimized housing and Vari-Green EC motor. Delivers up to 15% more airflow with low sound and energy use, destratifying spaces up to 65 ft.

    • 10, 12 and 14 inch propeller diameters
    • Electronically Commutated (EC) Vari-Green motor