• AER Condenser

    Axial Condenser Fan

    AER Condenser

    Configurable axial condenser fan for clean-air systems including DOAS, tempered air, and data centers. IP55 motor protection, 60°C ambient rating, galvanized steel construction, steel or cast aluminum propellers, AC or EC motors, 20–36 in. sizes.

    • Up to 27,700 cfm
    • Up to 2.9 in. wg.
  • ARC-24

    Axial Condenser Fan

    ARC-24

    Low-profile axial condenser fan with galvanized steel propeller and EC motor featuring 0–10V speed control. IP54 rated, UL 705 water-spray tested, and designed for operation up to 40°C ambient.

    • 2,000 to 7,100 cfm
    • Up to 1.0 in. wg.