AER Condenser : Axial Condenser Fan

AER Condenser : Axial Condenser Fan

Model AER is a configurable axial condenser fan engineered for clean-air applications including tempered air systems, dedicated outdoor air systems (DOAS), mission-critical environments, and data center cooling. Designed for demanding operating conditions, it offers motor protection up to IP55 and is capable of continuous operation in ambient temperatures up to 60°C. Constructed with a galvanized steel housing and available with fabricated steel or cast aluminum propellers, the AER supports both AC and electronically commutated (EC) motor options to meet performance and efficiency requirements. Available in sizes from 20 to 36 inches, it provides flexible, high-reliability airflow solutions for critical applications.

Product Highlights

Airflow (cfm)
Up to 27,700
Maximum Static Pressure (in. wg.)
2.9
Airflow Direction
Exhaust
Supply
Installation Type
Fan Array/AHU Retrofit
Mounting Location
Indoor
Outdoor
View More Details >

Features

Fan Panel Guard Propeller
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air & Sound Performance

UL/cUL 705

HCAI Seismic Certified

Fan Sizes

20 to 36 inches

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Cast Aluminum

Fabricated Steel

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents