Filtered Results: 17 Products
  • RT

    Packaged Rooftop Unit

    RT

    Rooftop unit delivering high outdoor air percentages with precise temperature and humidity control. Factory-programmed, fully modulating components ensure efficient, responsive performance.

    • 500 to 13,000 cfm
    • Up to 3.0 in. wg.
  • RV

    Pre-Engineered Rooftop Ventilator

    RV

    Pre-engineered rooftop unit delivering 100% outdoor air, tempered and dehumidified for DOAS, VAV, or single-zone systems. Double-wall R-16 cabinet with durable coating and flexible heating/cooling options.

    • 500 to 29,200 cfm
    • Up to 3.0 in. wg.
  • RVC

    Pre-Engineered Rooftop Ventilator with Enthalpy Core

    RVC

    Pre-engineered rooftop unit with fixed-plate enthalpy core meeting ASHRAE 90.1. Transfers sensible and latent energy with low cross-leakage; downstream heating and cooling ensure precise tempering.

    • 500 to 6,500 cfm
    • Up to 3.0 in. wg.
  • RVE

    Pre-Engineered Rooftop Ventilator with Enthalpy Wheel

    RVE

    Pre-engineered rooftop unit with total enthalpy wheel delivering up to 80% effectiveness. Transfers sensible and latent energy to reduce loads; downstream heating and cooling provide precise tempering.

    • 500 to 18,000 cfm
    • Up to 3.0 in. wg.