RVC : Dedicated Outdoor Air System (DOAS) with Total Energy Core
RVC : Dedicated Outdoor Air System (DOAS) with Total Energy Core
Greenheck’s Model RVC is a dedicated outdoor air system (DOAS) featuring a fixed-plate total enthalpy core for efficient, low-maintenance energy recovery. With no moving parts, the core helps reduce heating and cooling loads while minimizing cross-leakage and long-term service needs. Model RVC delivers precise ventilation and humidity control for commercial, institutional, and industrial applications, with multiple heating and cooling options available, including air-source heat pumps (ASHP). Learn more about air-source heat pump technology.
Product Highlights
| Airflow (cfm) |
500 to 6,500
|
|---|---|
| Cooling Type |
Air-Source Heat Pump
Chilled Water
None
Packaged DX
|
| Energy Recovery |
Yes
|
| Heating Type |
Air-Source Heat Pump
Electric Heat
Indirect Gas
None
|
| Maximum Static Pressure (in. wg.) |
3
|
| Mounting Location |
Indoor
Outdoor
|
| Unit Configuration |
100% Outdoor Air
Partial Recirculation
|