• Air Supply Plenum (ASP)

    Simply designed for light-duty grease applications.

    Air Supply Plenum (ASP)

    Typically applied in non-tempered or heat-only systems, depending on climate. Can also serve as an efficient spot-cooling solution.

  • Back Supply Plenum (BSP)

    Simply designed for light-duty grease applications.

    Back Supply Plenum (BSP)

    Typically used in non-tempered or marginally tempered applications. Also well-suited for heating in colder months, as the low discharge promotes natural rise of warm air.

  • Split Supply Plenum (SSP)

    Simply designed for light-duty grease applications.

    Split Supply Plenum (SSP)

    Provides make-up air and conditioned air through a single plenum. Non-tempered make-up air is drawn into the hood, while cooled air is discharged outward for spot cooling of the kitchen space.