Back Supply Plenum (BSP) : Simply designed for light-duty grease applications.

Back Supply Plenum (BSP) : Simply designed for light-duty grease applications.

The back supply plenum is designed to introduce tempered make-up air from the rear of the hood, directing airflow toward the cooking surface to enhance capture and containment. By delivering supply air behind the effluent plume, it helps reduce cross drafts, maintain kitchen pressure balance, and improve overall hood performance. This configuration supports occupant comfort while optimizing ventilation efficiency in commercial kitchen applications.

Product Highlights

Available Sizes
6 inch width
DiffuserStyle
Rectangular Slot Perforations
Material
300 Series Stainless Steel
430 Stainless Steel

Features

Better Capture & Containment Energy Efficient
Standard
Optional

Select from menu to Highlight feature

Documents