Filtered Results: 17 Products
  • IVE

    Indoor Energy Recovery Ventilator with 100% Outside Air

    IVE

    Indoor ventilation unit for tight mechanical spaces. Modular sections fit through 30-in doors and support ceiling-hung install; configurable end/side discharge for 100% outdoor air systems.

    • 500 to 2,400 cfm
  • RVC

    Dedicated Outdoor Air System (DOAS) with Total Energy Core

    RVC

    Pre-engineered rooftop unit with fixed-plate enthalpy core meeting ASHRAE 90.1. Transfers sensible and latent energy with low cross-leakage; downstream heating and cooling ensure precise tempering.

    • 500 to 6,500 cfm
    • Up to 3.0 in. wg.
  • RVE

    Dedicated Outdoor Air System (DOAS) with Total Energy Wheel

    RVE

    Pre-engineered rooftop unit with total enthalpy wheel delivering up to 80% effectiveness. Transfers sensible and latent energy to reduce loads; downstream heating and cooling provide precise tempering.

    • 500 to 18,000 cfm
    • Up to 3.0 in. wg.