IVE : Indoor Energy Recovery Ventilator with 100% Outside Air
IVE : Indoor Energy Recovery Ventilator with 100% Outside Air
Designed specifically for indoor installations, Greenheck’s IVE unit is engineered to fit tight mechanical spaces such as mechanical rooms, attics, or basements. Its modular construction allows sections to pass through a standard 30-inch doorway and supports ceiling-hung configurations for maximum installation flexibility. The unit can be configured for end or side discharge, with duct access available from either the left or right side to accommodate varying layout constraints. Ideal for applications requiring 100% outdoor air, such as schools, healthcare facilities, or decarbonization initiatives, the IVE delivers a flexible, space-conscious ventilation solution.
Product Highlights
| Airflow (cfm) |
500 to 2,400
|
|---|---|
| Cooling Type |
None
Chilled Water
|
| Energy Recovery |
Yes
|
| Heating Type |
None
Electric Heat
Steam
|
| Mounting Location |
Indoor
|
| Unit Configuration |
100% Outdoor Air
|