Filtered Results: 17 Products
  • CRD-1WT

    Ceiling Radiation Damper for Wood Truss Applications

    CRD-1WT

    UL 555C ceiling radiation damper for wood truss construction, rated up to 1 hour. Listed in UL Fire Resistance Directory for code-compliant floor/ceiling installations.

  • CRD-2WT

    Round Ceiling Radiation Damper for Wood Truss Applications

    CRD-2WT

    UL 555C ceiling radiation damper for wood truss construction, rated up to 1 hour. Listed in UL Fire Resistance Directory for code-compliant floor/ceiling integration.

  • CRD-1WJ

    Ceiling Radiation Damper for Wood Joists Applications

    CRD-1WJ

    UL 555C ceiling radiation damper for wood joist construction. Listed in UL Fire Resistance Directory for code-compliant installation in rated floor/ceiling assemblies.

  • CRD-1

    Ceiling Radiation Damper

    CRD-1

    UL 555C ceiling radiation damper limiting radiant heat through membrane penetrations in fire-rated floor/ceiling assemblies up to 3 hours, preserving rated assembly integrity.

  • CRD-1 (ETL)

    Ceiling Radiation Damper ETL Listed

    CRD-1 (ETL)

    ETL Listed ceiling radiation damper limiting radiant heat through membrane penetrations in fire-rated floor/ceiling assemblies up to 3 hours, preserving assembly integrity.

  • CRD-2

    Round Ceiling Radiation Damper

    CRD-2

    UL 555C ceiling radiation damper limiting radiant heat through membrane penetrations in fire-rated floor/ceiling assemblies up to 3 hours, maintaining assembly integrity.

  • CRD-2 (ETL)

    Round Ceiling Radiation Damper ETL Listed

    CRD-2 (ETL)

    Round ETL Listed ceiling radiation damper limiting radiant heat at circular duct penetrations in fire-rated floor/ceiling assemblies up to 3 hours, preserving assembly integrity.

  • CRD-60

    Curtain Type Ceiling Radiation Damper

    CRD-60

    Curtain-style UL 555C ceiling radiation damper limiting radiant heat through membrane penetrations in fire-rated floor/ceiling assemblies up to 3 hours, preserving system integrity.

  • CRD-501

    Leakage Rated Ceiling Radiation Damper

    CRD-501

    Round UL 555C ceiling radiation damper with UL 555S Class I leakage. Provides radiant heat protection and low-leakage smoke control in rated floor/ceiling duct penetrations.