Filtered Results: 17 Products
  • AX Inline

    Direct Drive Axial Inline Fan

    AX Inline

    Direct drive axial fan with flexible installation options and long casing enclosing motor and propeller. Bolt-on vane section boosts airflow 15%, delivering total efficiencies above 70%.

    • 500 to 125,000 cfm
    • Up to 5 in. wg.
  • BCF

    Belt Drive Inline Cabinet Fan

    BCF

    Belt drive inline cabinet fan engineered for efficient supply, exhaust, and return air. Forward-curved wheel and galvanized steel housing with flexible mounting options for ducted systems.

    • 170 to 5875 cfm
    • Up to 1.5 in. wg.
  • BSQ

    Belt Drive Square Centrifugal Inline Fan

    BSQ

    Belt drive square inline centrifugal fan for intake, exhaust, return, or make-up air where space is limited. Galvanized steel housing with aluminum backward-inclined wheel for efficient performance.

    • 60 to 27,700 cfm
    • Up to 4.0 in. wg.
  • CSP

    Direct Drive Inline Fan

    CSP

    Direct drive inline fan for supply, exhaust, or return air where low sound is critical. Insulated galvanized steel housing and forward-curved wheel deliver efficient, quiet performance in clean-air systems.

    • 70 to 3,400 cfm
    • Up to 1.0 in. wg.
  • QEI Inline

    Belt Drive Mixed Flow Inline Fan

    QEI Inline

    Mixed flow fan for commercial and industrial systems handling clean to high-temperature exhaust. Multiple construction levels, airflow straightening vanes, and out-of-airstream motor with flexible mounting options.

    • 1,100 to 116,000 cfm
    • Up to 8 in. wg.
  • QEID Inline

    Direct Drive Mixed Flow Inline Fan

    QEID Inline

    Compact direct drive mixed flow fan for space-limited systems. Straightening vanes enhance performance; no belts or bearings reduce maintenance. EC or VFD-ready induction motors enable precise control.

    • 700 to 88,000 cfm
    • Up to 10 in. wg.
  • SQ

    Direct Drive Square Centrifugal or Mixed Flow Inline Fan

    SQ

    Direct drive square inline fan with centrifugal or mixed flow wheel for intake, exhaust, return, or make-up air. Galvanized steel housing supports efficient airflow in space-constrained systems.

    • Up to 27,800 cfm
    • Up to 3.0 in. wg.
  • TBI-CA Inline

    Belt Drive Tube Axial Inline Fan

    TBI-CA Inline

    Belt drive fan with cast aluminum hub and airfoil impeller and sealed internal belt and bearing enclosure for spark resistance. Compact, flexible mounting and adjustable performance suit industrial ventilation.

    • 1,300 to 95,000 cfm
    • Up to 3.5 in. wg.
  • TBI-FS Inline

    Belt Drive Tube Axial Inline Fan

    TBI-FS Inline

    Axial fan with fabricated steel hub and airfoil blades rated for 400°F (204°C) continuous duty. Optional bolt-on straightening vanes increase efficiency for industrial and high-temp exhaust.

    • 6,000 to 77,000 cfm
    • Up to 4.5 in. wg.
  • VAB

    Belt Drive Vane Axial Inline Fan

    VAB

    Belt drive axial fan with adjustable sheaves and blade pitch for precise system balancing. Easy motor access and low vibration ensure smooth, reliable operation.

    • 2,000 to 145,000 cfm
    • Up to 7.5 in. wg.
  • VAD

    Direct Drive Vane Axial Inline Fan

    VAD

    Direct drive axial fan with compact footprint for its performance range. Low vibration and minimal maintenance, with final system balancing via manually adjustable blade pitch.

    • 1,200 to 240,000 cfm
    • Up to 10 in. wg.
  • AX Reversible

    Direct Drive Axial Inline Fan

    AX Reversible

    Direct drive axial fan with flexible installation options and long casing enclosing motor and propeller. Bolt-on vane section boosts airflow 15%, delivering total efficiencies above 70%.

    • 500 to 125,000 cfm
    • Up to 5 in. wg.