BSQ : Belt Drive Square Centrifugal Inline Fan

BSQ : Belt Drive Square Centrifugal Inline Fan

Model BSQ is a belt driven, square centrifugal inline fan built for broad performance and application flexibility. An aluminum backward-inclined wheel yields efficient and stable performance across a wide range of selectable operating points and a galvanized steel housing as standard provides robust protection and longevity in commercial installations.

Product Highlights

Airflow (cfm)
60 to 27,700
Maximum Static Pressure (in. wg.)
4
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Mounting Location
Indoor
View More Details >

Features

Access Panels Bearings Disconnect Switch Drive Assembly Drive Frame Duct Collars Fan Shaft Housing Insulated Housing Motor Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI, Air & Sound Performance

HCAI Seismic Certified

SASO

Drive Type

Belt Drive

Housing Material

Aluminum

Galvanized Steel

Housing Style

Square

Impeller Material

Aluminum

Impeller Type

Backward Inclined Centrifugal Wheel

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Seismic Table Test of Centrifugal Fan Model 73-AFSW

Vari-Green vs. Belt Drive