Filtered Results: 17 Products
  • WIH

    Louvered Gravity Intake Ventilator, 4-inch Depth

    Intake louvered penthouse for flexible rooftop applications. Weather-resistant blades limit water penetration while maintaining low pressure drop.

    • Up to 40,000 cfm
    • Up to 0.1 in. wg.
  • WRH

    Louvered Gravity Relief Ventilator, 4-inch Depth

    Relief louvered penthouse for flexible rooftop applications. Weather-resistant blades limit water penetration with low pressure drop.

    • Up to 60,000 cfm
    • Up to 0.2 in. wg.
  • ESD-635PD

    Drainable Blade Louvered Penthouse, 6-inch Depth

    Gravity intake/exhaust louvered penthouse with horizontal drainable blades for water protection in ambient conditions. Designed for high wind loads and wind-borne debris; custom sizes and roof curbs available.

    • 6-inch depth
    • Miami-Dade Qualified
    • Florida Product Approved
  • EHH-601PD

    Wind Driven Rain Louvered Penthouse, 6-inch Depth

    Gravity intake/exhaust louvered penthouse with high-performance horizontal rain-resistant blades. Engineered for extreme wind loads and wind-borne debris; available in custom sizes with made-to-order roof curbs.

    • 6-inch depth
    • Miami-Dade Qualified
    • Florida Product Approved