WIH : Louvered Gravity Intake Ventilator, 4-inch Depth

WIH : Louvered Gravity Intake Ventilator, 4-inch Depth

Model WIH is an intake louvered penthouse engineered to provide design flexibility across a wide range of rooftop applications. Weather-resistant blades offer effective protection against the elements under typical ambient conditions while maintaining low airflow resistance for efficient system performance. A broad selection of made-to-order roof curbs is available to accommodate project-specific installation requirements.

Product Highlights

Airflow (cfm)
Up to 40,000
Airflow Direction
Intake
Housing Material
Aluminum
Housing Style
Louvered

Features

Assembled Sides & Covers Multi-Section Hood Covers Weather Resistant Louver Blades Weather Shield
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG Download icon Download

Media

Office

School