BCF : Belt Drive Inline Cabinet Fan

BCF : Belt Drive Inline Cabinet Fan

Model BCF is a belt driven inline cabinet fan engineered for efficient performance in supply, exhaust, and ducted return applications. Designed for installation flexibility, it features multiple mounting configurations, forward-curved wheels for reliable airflow delivery, and a durable galvanized steel housing to support long-term operation in commercial HVAC systems.

Product Highlights

Airflow (cfm)
170 to 5,875
Maximum Static Pressure (in. wg.)
1.5
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Mounting Location
Indoor
View More Details >

Features

Access Panel Bearings Drive Assembly Drive Frame Duct Collars Fan Shaft Housing Motor Vibration Isolation Vibration Isolators (Not Shown) Wheel
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA licensed for FEI & Air Performance

Optional UL/cUL 705 on select sizes and configurations

Drive Type

Belt Drive

Housing Material

Galvanized Steel

Housing Style

Square

Impeller Material

Galvanized Steel

Impeller Type

Forward Curved Centrifugal Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search