SP-B : Low Profile Ceiling Exhaust Fan

SP-B : Low Profile Ceiling Exhaust Fan

Model SP-B is a direct-drive, ceiling-mounted exhaust fan engineered with a low-profile housing for space-constrained installations and designed to deliver low sound levels. ENERGY STAR® rated models are available to support energy-efficient ventilation strategies and code compliance.

Product Highlights

Airflow (cfm)
50 to 200
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Features

Backdraft Damper Disconnect Electrical Access Electrical Junction Box Grille Housing Motors Mounting Brackets Outlet Power Pack
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

AMCA Air and Sound Performance

Energy Star available on select sizes and configurations

UL/cUL 507

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search

Media

Ceiling Radiation Damper / Ceiling Exhaust Installation

Podcast - Bathroom Exhaust