CSP : Direct Drive Inline Fan

CSP : Direct Drive Inline Fan

This direct-drive, inline-mounted fan is engineered for exhaust, supply, or return air applications where low sound levels are critical. It features an insulated galvanized steel housing to attenuate radiated noise and a forward-curved centrifugal wheel for efficient, reliable airflow delivery. Well suited for clean air applications, including intake, exhaust, return, and make-up air, the unit provides quiet, space-efficient performance for commercial HVAC systems.

Product Highlights

Airflow (cfm)
70 to 3,400
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Mounting Location
Indoor
View More Details >

Product Details

Certifications

AMCA Air Performance

UL/cUL 507

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Galvanized Steel

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal