SP-A : Ceiling Exhaust Fan

SP-A : Ceiling Exhaust Fan

Greenheck SP-A exhaust fans are direct-drive, ceiling-mounted units engineered to deliver exceptionally low sound levels in commercial applications. Featuring an insulated housing to minimize radiated noise, SP-A fans are well suited for noise-sensitive environments. ENERGY STAR® rated models are available to support energy-efficient design goals and code compliance. Vari-Green options available featuring electronically commutated (EC) motors for higher efficiency and more controllability.

Product Highlights

Airflow (cfm)
50 to 1,600
Maximum Static Pressure (in. wg.)
1
Airflow Direction
Exhaust
Installation Type
Wall
Ceiling
Mounting Location
Indoor
View More Details >

Product Details

Certifications

AMCA Air and Sound Performance

UL/cUL 507

Energy Star available on select sizes and configurations

Drive Type

Direct Drive

Housing Material

Galvanized Steel

Impeller Material

Aluminum

Galvanized Steel

Polypropylene

Impeller Type

Centrifugal Wheel

Mounting Orientation

Horizontal