VAB : Belt Drive Vane Axial Inline Fan

VAB : Belt Drive Vane Axial Inline Fan

VAB belt-driven models provide field flexibility with adjustable pulleys and convenient motor access for simplified maintenance. Designed for smooth, low-vibration operation, system balancing can be achieved through sheave adjustments or manually adjustable blade pitch, allowing precise airflow tuning to meet application requirements.

Product Highlights

Airflow (cfm)
2,000 to 145,000
Maximum Static Pressure (in. wg.)
7.5
Airflow Direction
Exhaust
Supply
Installation Type
Roof Mounted
Overhead
Base/Floor
Mounting Location
Indoor
Outdoor
View More Details >

Product Details

Certifications

AMCA licensed for FEI & Air Performance

UL/cUL Listed for Electrical (UL/cUL 705)

Drive Type

Belt Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum Alloy

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical