AX Reversible : Direct Drive Axial Inline Fan
AX Reversible : Direct Drive Axial Inline Fan
Model AX’s reversible configuration combines bidirectional airflow with the reliable performance of a direct drive axial fan, giving commercial and industrial facilities greater flexibility to meet changing ventilation needs. Its fully enclosed propeller and motor provide added protection, making it a dependable solution for clean air and fume exhaust applications.
Product Highlights
| Airflow (cfm) |
500 to 125,000
|
|---|---|
| Maximum Static Pressure (in. wg.) |
5
|
| Airflow Direction |
Reversible
|
| Installation Type |
Overhead
Base/Floor
Roof Mounted
|
| Mounting Location |
Indoor
Outdoor
|