VAD : Direct Drive Vane Axial Inline Fan

VAD : Direct Drive Vane Axial Inline Fan

Model VAD is a direct-drive fan offering a compact footprint for its performance range, making it well suited for space-constrained installations. With fewer moving components, it delivers minimal maintenance requirements and low vibration levels for smooth, reliable operation. Final system balancing is accomplished through manually adjustable blade pitch, allowing precise airflow tuning to meet application needs.

Product Highlights

Airflow (cfm)
1,200 to 240,000
Maximum Static Pressure (in. wg.)
10
Airflow Direction
Exhaust
Supply
Installation Type
Overhead
Base/Floor
Roof Mounted
Mounting Location
Indoor
Outdoor
View More Details >

Features

Electrical Extended Lubrication Lines Horizontal Mounting Legs Housing Impeller Inlet Flange Motor Outlet Flange
Standard
Optional

Select from menu to Highlight feature

Product Details

Certifications

UL/cUL Listed for Electrical (UL/cUL 705)

AMCA licensed for FEI & Air Performance

Drive Type

Direct Drive

Housing Construction

Welded

Housing Material

Painted Steel

Housing Style

Tubular

Impeller Material

Cast Aluminum Alloy

Impeller Type

Axial

Mounting Orientation

Horizontal

Vertical

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG Download icon Download
3D CAD 2D CAD .DWG search icon Search