Air Supply Plenum (ASP) : Simply designed for light-duty grease applications.

Air Supply Plenum (ASP) : Simply designed for light-duty grease applications.

The air supply plenum is designed to integrate seamlessly with the kitchen exhaust hood, delivering controlled make-up air directly to the capture zone to improve hood performance and maintain balanced building pressure. By introducing supply air in a coordinated manner, the plenum enhances capture and containment efficiency, reduces cross drafts, and supports occupant comfort. Its factory-engineered construction simplifies installation, promotes uniform airflow distribution, and helps optimize overall kitchen ventilation system performance.

Product Highlights

Available Sizes
Consistent 4 inch height with 14 or 18 inch width
DiffuserStyle
Rectangular Slot Perforations
Material
300 Series Stainless Steel
430 Stainless Steel

Features

Better Capture & Containment Energy Efficient
Standard
Optional

Select from menu to Highlight feature

Documents