AFL-601 : FEMA Louver, Chevron Blade, 6-inch Depth

AFL-601 : FEMA Louver, Chevron Blade, 6-inch Depth

Model AFL-601 is an all-in-one wind driven rain FEMA dual-module with horizontal front blades and vertical rear blades designed to protect air intake and exhaust ventilation openings on FEMA 361/320 storm shelters or safe rooms. It is tested in accordance with the stringent ICC 500 (2020 & 2023) test standard and is UL Listed. AFL-601 is AMCA 540 Listed for Wind-Borne Debris Impact and AMCA 550 Listed for High-Velocity Wind Driven Rain.

Product Highlights

Blade Type
Rain Resistant
Frame Depth (Inches)
6
Certifications
AMCA 550 High Velocity Wind Driven Rain
AMCA 500-L Water Penetration, Air Performance, and Wind-Driven Rain
AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile D and Enhanced Protection, Missile E)
Tested in accordance with ICC 500 (2020 & 2023)
Free Area for 4' x 4' (%)
44
Free Area for 4' x 4' (ft square)
6.97
Material
Aluminum
Minimum Size
12 in. W x 12 in. H
Maximum Single Section Size
48 in. W x 96 in. H
Beginning Point of Water Penetration (ft/min)
1,250
Wind Load (PSF)
350

Features

Blades Construction Frame Mounting
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download