AFL-501 : FEMA Louver, Chevron Blade, 5-inch Depth

AFL-501 : FEMA Louver, Chevron Blade, 5-inch Depth

Model AFL-501 is a severe-duty aluminum tornado louver engineered to protect air intake and exhaust openings serving FEMA 361/320 storm shelters and safe rooms. Tested in accordance with the stringent ICC 500-20 standard and UL Listed, it provides verified impact and pressure resistance for critical life-safety applications. Available in multiple installation configurations, Model AFL-501 is frequently installed in front of a high-performance wind-driven rain louver to deliver layered protection against extreme weather events.

Product Highlights

Blade Type
Chevron
Frame Depth (Inches)
5
Certifications
Tested in accordance with ICC 500-14
AMCA 500-L Air Performance and Water Penetration
Free Area for 4' x 4' (%)
47
Free Area for 4' x 4' (ft square)
7.55
Material
Aluminum
Minimum Size
12 in. W x 12 in. H
Maximum Single Section Size
96 in. W x 120 in. H
Beginning Point of Water Penetration (ft/min)
634
Wind Load (PSF)
250

Features

Blades Construction Frame Mounting
Standard
Optional

Select from menu to Highlight feature

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA Download icon Download
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG search icon Search