ABD-T : Automatic Balancing Damper with Transition

ABD-T : Automatic Balancing Damper with Transition

Model ABD-T combines automatic airflow balancing with an integrated square transition for simplified duct connection. Designed to maintain constant airflow in HVAC applications, the factory-calibrated blade automatically modulates in response to changing system pressures—eliminating the need for external controls or power. The included quick adapter plate allows the transition to be removed and flipped to the opposite side of the damper, providing added installation flexibility. Suitable for both supply and exhaust applications, Model ABD-T supports efficient system balancing and streamlined field installation.

Product Highlights

Maximum Pressure Rating (in. wg.)
2
Operation
Automatic
Certifications
UL 2043 (Listing #R39668)
View More Details >

Features

Automatic Balancing Damper (ABD) Quick Adapter Plate Square Transition
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Round

Frame Type

Transition

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Automatic Balancing Damper

Automatic Balancing Damper Demo