ABD : Automatic Balancing Damper

ABD : Automatic Balancing Damper

Model ABD is an automatic balancing damper engineered to maintain constant airflow in HVAC systems without the need for external controls or power. Its factory-calibrated blade automatically modulates in response to changing system pressures, ensuring consistent airflow delivery. Suitable for both supply and exhaust applications, the ABD simplifies design, supports system balance, and reduces commissioning time.

Product Highlights

Maximum Pressure Rating (in. wg.)
2
Operation
Automatic
Certifications
UL 2043 (Listing #R39668)
View More Details >

Features

Airflow Adjustment Blade Configuration Quick Connect Rubber Gasket Steri-Balance™
Standard
Optional

Select from menu to Highlight feature

Product Details

Blade Type

Round

Frame Type

Round

Documents

Drawings

Static Model File Type Action Type
Revit icon Revit .RFA eMail icon Request Drawing
3D CAD 3D CAD .DWG eMail icon Request Drawing
3D CAD 2D CAD .DWG Download icon Download

Media

Automatic Balancing Damper

Automatic Balancing Damper Demo